Automatic controls for Auma actuator
065B8780
Automatic controls for Auma actuator
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Automatic controls for Auma actuator |
Material Description | AC 01.2,控制单元advanced remote control modu |
Characteristic | Value |
---|---|
Product Type | Additional switches/potentiometers |
Product group | Accessories - Electr Act |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 78 Kilogram |
Net weight | 78 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |