
Temperature sensor 16ft, CRA series
17053100
Temperature sensor 16ft, CRA series
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
Description | Temperature sensor 16ft, CRA series |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | CRA911 Temperature Sensor 16ft |
Characteristic | Value |
---|---|
Product group | Actuators for Rotary Valves |
Product line | Mechanical TRV |
Product Type | Actuators for Rotary Valves Spare Parts & Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.34 Kilogram |
Net weight | 0.34 Kilogram |
Characteristic | Value |
---|---|
EAN | 7330193043014 |