ARC / ARD Series
The ESBE ARC/ ARD series of high torque rotary low voltage actuators provide a 90° operating range of rotation. This series of actuators is suitable for assembly to ESBE series 3F and 4F valves that range from 2” to 6” in size and alternatively applied as damper actuators
Features and benefits
- Included mounting kits specific for ESBE Type F valves and damper square or round shafts
- Safety spring close function feature ARD269
- 2-point spring close function, ARD257
- Direct mount actuator design with included mounting kit
- Easy manual override of actuator
- Adjustable limitation of 90° rotation on opening or closing