UnoFloor Mixing – Control
088X4642
Stainless steel manifold with shunt, 12 loops, AB-PM, steel cabinet, ICON1 Master controller, right version
Product specifications
Characteristic | Value |
---|---|
Actuator | 24V |
Adaptive learning | Yes |
Application type | UnoFloor |
Automatic balancing | Yes |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICON1 Master controller |
Description | Stainless steel manifold with shunt, 12 loops, AB-PM, steel cabinet, ICON1 Master controller, right version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Material Description | Unofloor Mixing 12 Loops Right Icon 24V |
Meetering | Prepared for energy meter |
Characteristic | Value |
---|---|
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 12 |
Power per output [W] [Max] | 3 W |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Mixing – Control |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Shunt | FHM-C1 |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Valve excercise | Yes |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30.25 Kilogram |
Net weight | 26.25 Kilogram |
Volume | 123.344 Liter |
Characteristic | Value |
---|---|
EAN | 5702424627850 |
Proposition 65 | Cancer and Reproductive Harm |