UnoFloor Metering
088X4132
Unofloor metering station for UFH, DCW, DHW 12 Loops Left Icon 24V
Product specifications
Characteristic | Value |
---|---|
Application type | UnoFloor |
Description | Unofloor metering station for UFH, DCW, DHW 12 Loops Left Icon 24V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | Unofloor Metering 12 Loops Left Icon 24V |
Characteristic | Value |
---|---|
Pressure nominal primary [bar] | 6 bar |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Metering |
Supply temperature construction [˚C] | 60 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30.25 Kilogram |
Net weight | 26.25 Kilogram |
Characteristic | Value |
---|---|
Volume | 123.344 Liter |
EAN | 5702424629014 |