
UnoFloor Metering
088X4128
Unofloor metering station for UFH, DCW, DHW 8 Loops Left Icon 24V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UnoFloor metering, UnoFloor Metering
088X4128
Product specifications
Characteristic | Value |
|---|---|
| Application type | UnoFloor |
| Contains batteries | No |
| Description | Unofloor metering station for UFH, DCW, DHW 8 Loops Left Icon 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Unofloor Metering 8 Loops Left Icon 24V |
Characteristic | Value |
|---|---|
| Pressure nominal primary [bar] | 6 bar |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Metering |
| Supply temperature construction [˚C] | 60 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25 Kilogram |
| Net weight | 21.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 100.289 Liter |
| EAN/UPC | 5702424628970 |