
UnoFloor Metering
088X4122
Stainless steel manifold 12 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, right version
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UnoFloor metering, UnoFloor Metering
088X4122
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | UnoFloor |
| Balancing valve | MTCV |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | Stainless steel manifold 12 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, right version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Unofloor Metering 12 Loops R Icon 230V |
| Metering | Prepared for water and energy meter |
| Number of floor heating manifold connections | 12 |
| Pressure nominal primary [bar] | 6 bar |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Metering |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30.25 Kilogram |
| Net weight | 26.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 123.344 Liter |
| EAN/UPC | 5702424629038 |