
UnoFloor Metering
088X4116
Stainless steel manifold 6 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, right version
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UnoFloor Metering, UnoFloor Metering
Product specifications
Characteristic | Value |
---|---|
Actuator | 230V |
Application type | UnoFloor |
Balancing valve | MTCV |
Basic Data Text Template | Danfoss UnoFloor Metering mit Icon 230V,6 HK, rechts + TW-Zähler-Einbaustrecken |
CE evaluated | Yes |
Cabinet | Aluzink steelplate, white powder coated |
Control | ICON Wiring center |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Stainless steel manifold 6 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, right version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Unofloor Metering 6 Loops R Icon 230V |
Meetering | Prepared for water and energy meter |
Number of floor heating manifold connections | 6 |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product Type | UnoFloor Metering |
Product group | UnoFloors |
Product line | Subsystems |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2020 Kilogram |
Net weight | 1716 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424628819 |