UnoFloor Metering
088X4115
Stainless steel manifold 5 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, right version
Product specifications
Characteristic | Value |
---|---|
Actuator | 230V |
Application type | UnoFloor |
Balancing valve | MTCV |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICON Wiring center |
Description | Stainless steel manifold 5 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, right version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Unofloor Metering 5 Loops R con 230V |
Meetering | Prepared for water and energy meter |
Number of floor heating manifold connections | 5 |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Metering |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 19.5 Kilogram |
Net weight | 16.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 82.998 Liter |
EAN | 5702424628642 |