
UnoFloor Light CI
088X3738
Stainless steel manifold, 8 loops, ICON2 Master controller, in white aluzinc steel cabinet, left version
Product specifications
Characteristic | Value |
---|---|
Actuator | 230V |
Adaptive learning | Yes |
App-solution installer | Installer app with commissioning tool |
App-solution user | Danfoss Ally |
Application type | UnoFloor |
Approval | CE |
Automatic balancing | Yes |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Contain batteries | Yes |
Control | ICON2 Master controller |
Description | Stainless steel manifold, 8 loops, ICON2 Master controller, in white aluzinc steel cabinet, left version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Interfaces | BluetoothZigbee |
Material Description | UnoFloor Light CI 8 left ICON2 230V |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 8 |
Power per output [W] [Max] | 2 W |
Pressure nominal primary [bar] | 6 bar |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Light CI |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Scheduling | Yes |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
UL evaluated | Out of scope |
Valve excercise | Yes |
Version | Left |
General specifications
Characteristic | Value |
---|---|
Gross weight | 21.3 Kilogram |
Net weight | 18.5 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162804889 |