
UnoFloor Light CI
088X3735
Stainless steel manifold, 5 loops, ICON2 Master controller, in white aluzinc steel cabinet, left version
088X3735
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Adaptive learning | Yes |
| App-solution installer | Installer app with commissioning tool |
| App-solution user | Danfoss Ally |
| Application type | UnoFloor |
| Approval | CE |
| Automatic balancing | Yes |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control | ICON2 Master controller |
| Description | Stainless steel manifold, 5 loops, ICON2 Master controller, in white aluzinc steel cabinet, left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Interfaces | BluetoothZigbee |
| Material Description | UnoFloor Light CI 5 left ICON2 230V |
| Number of connections | 2 |
| Number of floor heating manifold connections | 5 |
| Power per output [W] [Max] | 2 W |
| Pressure nominal primary [bar] | 6 bar |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Light CI |
| PWM | Yes |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Scheduling | Yes |
| SCIP dossier no. | 46873a6f-cb83-4374-83b0-c4270efcc1f5 |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL mark | No |
| Valve excercise | Yes |
| Version | Left |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.5 Kilogram |
| Net weight | 15.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162804858 |