
UnoFloor Light CI
088X3730
Stainless steel manifold, 10 loops, steel cabinet, ICON1 Master controller, left version
088X3730
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 24V |
| Adaptive learning | Yes |
| Application type | UnoFloor |
| Approval | CE |
| Automatic balancing | Yes |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control | ICON1 Master controller |
| Description | Stainless steel manifold, 10 loops, steel cabinet, ICON1 Master controller, left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Unofloor Light Ci 10 Loops left Icon 24V |
| Number of connections | 2 |
| Number of floor heating manifold connections | 10 |
| Power per output [W] [Max] | 3 W |
| Pressure nominal primary [bar] | 6 bar |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Light CI |
| PWM | Yes |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL mark | No |
| Valve excercise | Yes |
| Version | Left |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21875 Kilogram |
| Net weight | 18.875 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 71.55 Liter |
| EAN/UPC | 5702424603533 |