
UnoFloor Light CI
088X3727
Stainless steel manifold, 7 loops, steel cabinet, ICON1 Master controller, left version
Product specifications
Characteristic | Value |
---|---|
Actuator | 24V |
Adaptive learning | Yes |
Application type | UnoFloor |
Approval | CE |
Automatic balancing | Yes |
Basic Data Text Template | 06.03.2025 JHJ<br>Item is under phase out. The code is set to close when stock is 0<br>Documents is available on SharePoint - https://danfoss.sharepoint.com/sites/Redan/engineering/Phase%20out%20library/Forms/AllItems.a<br>spx?id=%2Fsites%2FRedan%2Fengineering%2FPhase%20out%20library%2FDocumentation%20for%20phase%20out%20codes%2FPL67&p=true&ga=1<br>Replacement code 088X3737<br> |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Contain batteries | Yes |
Control | ICON1 Master controller |
Description | Stainless steel manifold, 7 loops, steel cabinet, ICON1 Master controller, left version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Material Description | Unofloor Light Ci 7 Loops left Icon 24V |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 7 |
Power per output [W] [Max] | 3 W |
Pressure nominal primary [bar] | 6 bar |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Light CI |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
UL evaluated | Out of scope |
Valve excercise | Yes |
Version | Left |
General specifications
Characteristic | Value |
---|---|
Gross weight | 19.313 Kilogram |
Net weight | 16.313 Kilogram |
Characteristic | Value |
---|---|
Volume | 57.683 Liter |
EAN/UPC | 5702424603519 |