UnoFloor H/C
088X3770
Four pipe system for heating/cooling, Stainless steel manifold, 10 loops, AB-PM, in steel cabinet, ICON1 Master controller, Left version
Product specifications
Characteristic | Value |
---|---|
Actuator | 24V |
Adaptive learning | Yes |
Application type | UnoFloor |
Automatic balancing | Yes |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICON1 Master controller |
Description | Four pipe system for heating/cooling, Stainless steel manifold, 10 loops, AB-PM, in steel cabinet, ICON1 Master controller, Left version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Material Description | Unofloor H/C 10 Loops Left |
Characteristic | Value |
---|---|
Meetering | Prepared for energy meter |
Number of connections | 4 |
Number of heating manifold connections [loops] [Max] | 10 |
Power per output [W] [Max] | 3 W |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor H/C |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Valve excercise | Yes |
Version | Left |
General specifications
Characteristic | Value |
---|---|
Gross weight | 29.75 Kilogram |
Net weight | 25.75 Kilogram |
Volume | 123.344 Liter |
Characteristic | Value |
---|---|
EAN | 5702424603601 |
Proposition 65 | Cancer and Reproductive Harm |