Midishunts
The Danfoss Midi shunts are used for control of flow and supply temperature in hydronic floor heating systems. The compact, midi shunt comes premounted for 1-circuit ready to mount on the wall and fittings for pipe connection (20 × 2 mm). The shunts self-acting proportional thermostatic control valve is used to control the supply temperature. The thermostatic sensor ensures that the desired supply temperature to the underfloor heating system always remains constant.
Features and benefits
- Compact design - fts in even the smallest
- Pre-mounted - minimal risk of installation
- Easy ordering - only one number nessecary.
- Short installation time.
- Free choice between four diferent CF2+ ther-
- Grundfos Alpha 2L pump ensures the lowest