
FHM-CN5 3-way mixing shunt
088U0685
FHM-CN5 3-way mixing shunt
Product specifications
Characteristic | Value |
---|---|
Description | FHM-CN5 3-way mixing shunt |
DG Indicator Profile | Not relevant for dangerous goods |
IP protection class | IP40 |
Material Description | FHM-CN5 3-way mixing shunt |
Product group | FH- Mixing Shunts |
Characteristic | Value |
---|---|
Product line | Floor Heating Hydronics |
Product Type | FHM-CNx |
Pump energy class | C |
pump type | Grundfos UPSO 15-60 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.48 Kilogram |
Net weight | 4.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 19.006 Liter |
EAN/UPC | 5702425230356 |