Floor Heating Controls, Room Thermostat CF2, Dial
088U0260
CF2 Dial RT Refurbished
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: CF2 Room Thermostat
Product specifications
Characteristic | Value |
---|---|
Adaptive learning | Yes |
Description | CF2 Dial RT Refurbished |
DG Indicator Profile | Not relevant for dangerous goods |
Display (Yes/No) | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Floor sensor option | No |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wireless |
Material Description | CF2 Dial RT Refurbished |
On-wall | Yes |
Product description | Room Thermostat, Display |
Characteristic | Value |
---|---|
Product group | Floor Heating Controls |
Product line | Floor Heating Hydronics |
Product Type | Room Thermostat CF2 |
Stem position | Dial |
Suitable for | 24V actuators |
Supply voltage [V] | 3.0 V |
Tamper proof | No |
Temperature control | Yes |
Temperature setting range [°C] [Max] | 30 °C |
Temperature setting range [°C] [Min] | 5 °C |
Transmission frequency [MHz] | 868.42 MHz |
Usage | Dial |
Wall mounted | Yes |
Wireless transmission [m] [Max] | 30 m |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.122 Kilogram |
Net weight | 0.192 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.634 Liter |
EAN | 5715162279878 |