
Floor Heating Controls, Danfoss Icon™ 230V Wiring Center, Wiring center, 230 V, Output voltage [V] AC: 230, Number of channels: 8, On-wall
088U1041
Icon Wiring center 230V, 8 channels, CH version, Wired 230V
Product specifications
Characteristic | Value |
---|---|
App control enabled | No |
Automatic balancing | No |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Icon Wiring center 230V, 8 channels, CH version |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Fits into switch frames | No |
Heating control type | Wiring center |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wired 230V |
Masters connected [Max] | 3 |
Material Description | Icon Wiring center 230V, 8 ch,CH |
NC/NO | NC |
Characteristic | Value |
---|---|
Number of actuators max | 14 |
Number of channels | 8 |
Number of outputs [pc] | 14 pc |
Output voltage [V] AC | 230 V |
Product Type | Danfoss Icon™ 230V Wiring Center |
Product group | Floor Heating Controls |
Product line | Floor Heating Hydronics |
Pump relay | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 47d1e4a0-49a9-4d27-9ec9-72f9a817dfce |
SCIP dossier product name | Danfoss Icon 230V Wiring Center |
Suitable for | 230V actuators |
Supply voltage [V] | 230.0 V |
Upgradable to wireless | No |
Usage | For 230V actuators |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.042 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 3.413 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162158104 |
Proposition 65 | Cancer and Reproductive Harm |