Danfoss logo
FH PE-RT pipes-product-category

FH PE-RT pipes

The Danfoss PE-RT pipe is a high quality 5-layer floor heating pipe with an EVOH oxygen barrier. All layers are permanently bonded with each other during the production process.

Features and benefits

  • Prolongs life of heating installation
  • Recyclable
  • Can be used both for low and high temperature underfloor heating
  • Suitable to install in tight areas
  • Time saving, Single man installation process
  • Easy for rough laying conditions
  • Could be repaired without connection fittings (only in specific cases)
  • Prolongs life of heating installation
  • Pay once - use "forever"