
Basic Movement gap strip, 2m
088X0066
Basic Movement gap strip, 2m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Basic Components, Accessories for hydronic floor heating
Product specifications
Characteristic | Value |
---|---|
Description | Basic Movement gap strip, 2m |
DG Indicator Profile | Not relevant for dangerous goods |
Height [mm] | 100 mm |
Length [m] | 2.00 m |
Material | HD-PE / PE-foam |
Material Description | Basic Movement gap strip 2m |
Characteristic | Value |
---|---|
Product group | Wet Systems |
Product line | Floor Heating Hydronics |
Product Type | Basic Components |
REACH Candidate List substances | No |
Thickness [mm] | 8.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.195 Kilogram |
Net weight | 0.195 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702420089607 |
Proposition 65 | No Reproductive Toxins or Carcinogens |