
Thermal actuators, TWA-A, RA, Supply voltage [V] AC: 230, NC, 0.95 m
088H3257
TWA-A 230V NC (RA), blue pin
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 0.950 m |
| China RoHS compliance | Out of scope |
| Connection size | RA |
| Connection type | RA |
| Contains batteries | No |
| Description | TWA-A 230V NC (RA), blue pin |
| DG Indicator Profile | Not relevant for dangerous goods |
| End-switch | No |
| EU RoHS compliance | Yes with exemptions |
| Frequency range [Hz] [Max] | 60 Hz |
| Frequency range [Hz] [Min] | 50 Hz |
| IP protection class | IP41 |
Characteristic | Value |
|---|---|
| Material Description | TWA-A 230V NC (RA), blue pin |
| Power consumption [W] | 2.0 W |
| Product group | Thermal actuators |
| Product line | Floor Heating Hydronics |
| Product Type | TWA-A |
| Quantity per packing format | 48 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a2abfd55-651d-4ef6-83ba-4b7de07ba1bd |
| SCIP dossier product name | Thermal wax actuator (TWA) |
| Supply voltage [V] AC | 230 V |
| UNSPSC CODE | 40101801 |
| Valve function | NC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.133 Kilogram |
| Net weight | 0.118 Kilogram |
| Volume | 0.406 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162293539 |
| Proposition 65 | Cancer and Reproductive Harm |