Alpha-thermostat
193B2195
Alpha RT 230V Analog HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Alpha-thermostat
Product specifications
Characteristic | Value |
---|---|
Description | Alpha RT 230V Analog HK |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Material Description | Alpha RT 230V Analog HK |
Characteristic | Value |
---|---|
Product group | ABN-FBH |
Product line | Floor Heating Hydronics |
Product Type | Alpha-thermostat |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.122 Kilogram |
Net weight | 0.122 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702425133725 |
Proposition 65 | Cancer and Reproductive Harm |