
ABN Actuator, M 30 x 1.5, Supply voltage [V] AC: 230, NC, 1 m
193B2202
ABN-PR 230NC + VA41 adapter
193B2202
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | ABN-PR |
| Cable length [m] | 1.000 m |
| Connection size | M 30 x 1.5 |
| Contains batteries | No |
| Description | ABN-PR 230NC + VA41 adapter |
| DG Indicator Profile | Not relevant for dangerous goods |
| IP protection class | IP44 |
| Material Description | ABN-PR 230NC incl. VA41 |
Characteristic | Value |
|---|---|
| Product group | ABN-FBH |
| Product line | Floor Heating Hydronics |
| Product Type | ABN Actuator |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
| Set accessories | VA41 |
| Supply voltage [V] AC | 230 V |
| Valve function | NC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Kilogram |
| Net weight | 0.13 Kilogram |
| Volume | 0.326 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425184840 |
| Proposition 65 | Cancer and Reproductive Harm |