
ABN Actuator, Flexible, Supply voltage [V] AC: 230, NC, 1 m
193B2192
ACTUATOR ABN-PR 230 NC, 2W WITHOUT LOGO
193B2192
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | ABN-PR |
| Cable length [m] | 1.000 m |
| Connection size | Flexible |
| Contains batteries | No |
| Description | ACTUATOR ABN-PR 230 NC, 2W WITHOUT LOGO |
| DG Indicator Profile | Not relevant for dangerous goods |
| IP protection class | IP44 |
| Material Description | ACTUATOR ABN-PR 230 NC, 2W WITHOUT LOGO |
Characteristic | Value |
|---|---|
| Product group | ABN-FBH |
| Product line | Floor Heating Hydronics |
| Product Type | ABN Actuator |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
| Set accessories | no adapter |
| Supply voltage [V] AC | 230 V |
| Valve function | NC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.1 Kilogram |
| Volume | 0.326 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425112645 |
| Proposition 65 | Cancer and Reproductive Harm |