ABN Actuator, M 30 x 1.5, NC, 1.000 m
193B2166
Actuator ABN-FBH 24V NC VA81H Tobler
Product specifications
Characteristic | Value |
---|---|
Actuator type | ABN-FBH |
Cable length [m] | 1.000 m |
Connection size | M 30 x 1.5 |
Description | Actuator ABN-FBH 24V NC VA81H Tobler |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Actuator ABN-FBH 24V NC VA81H Tobler Da |
Power consumption [W] | 1.0 W |
Product group | ABN-FBH |
Characteristic | Value |
---|---|
Product line | Floor Heating Hydronics |
Product Type | ABN Actuator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA81H |
Supply voltage [V] AC/DC | 24 V |
Valve function | NC |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.13 Kilogram |
Net weight | 0.13 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702425083587 |
Proposition 65 | Cancer and Reproductive Harm |