
Thermal actuators, Adapter for Alpha Actuator VA78 - Danfoss RA-N, special for protection cap
193B2133
Adapter for Alpha Actuator VA78 - Danfoss RA-N, special for protection cap
193B2133
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | Alpha |
| Brand | Danfoss (RA) |
| China RoHS compliance | Out of scope |
| Connection Size | 23 mm |
| Connection types | High version |
| Contains batteries | No |
| Description | Adapter for Alpha Actuator VA78 - Danfoss RA-N, special for protection cap |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Heating control type | Adapter |
| Material Description | ADAPTER VA78 SPECIAL FOR PROTECTION CUP |
| Product group | Thermal actuators |
| Product line | Floor Heating Hydronics |
| Product Type | Adapter for ABN |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
| Set accessories | VA78 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420095264 |
| Proposition 65 | Cancer and Reproductive Harm |