
ABN-FBH, Adapter for Alpha Actuator VA19H - Deca, Viega (to 2007) valve connection
193B2131
Adapter for Alpha Actuator VA19H - Deca, Viega (to 2007) valve connection
193B2131
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | Alpha |
| Brand | Deca, Viega (to 2007) |
| Connection size | M 30 x 1.5 |
| Connection types | High version |
| Contains batteries | No |
| Description | Adapter for Alpha Actuator VA19H - Deca, Viega (to 2007) valve connection |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heating control type | Adapter |
Characteristic | Value |
|---|---|
| Material Description | Adapter for Alpha Actuator VA19H |
| Product group | ABN-FBH |
| Product line | Floor Heating Hydronics |
| Product Type | Adapter for ABN |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
| Set accessories | VA19 H |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.009 Kilogram |
| Net weight | 0.009 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420088068 |
| Proposition 65 | Cancer and Reproductive Harm |