
Thermal actuators, Cable 0.5m for ABN-A actuator
193B2107
Cable 0.5m for ABN-A actuator
193B2107
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | ABN-A |
| Brand | Universal |
| Cable length [m] | 5.000 m |
| Description | Cable 0.5m for ABN-A actuator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heating control type | Cable for actuator |
Characteristic | Value |
|---|---|
| Material Description | Cable for Actuator ABN-A 5 meter |
| Product group | Thermal actuators |
| Product line | Floor Heating Hydronics |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.131 Kilogram |
| Net weight | 0.131 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420073859 |
| Proposition 65 | Cancer and Reproductive Harm |