Thermal actuators, Adapter for Alpha Actuator VA 90 - M30x1.5 for Uponor (to 2014), Tiemme "Floor", TECE (plastic)
193B2101
Adapter for Alpha Actuator VA 90 - M30x1.5 for Uponor (to 2014), Tiemme "Floor", TECE (plastic)
193B2101
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | Alpha |
| Brand | Uponor, Tiemme, TECE |
| China RoHS compliance | Out of scope |
| Connection size | M 30 x 1.5 |
| Connection types | Flat version |
| Contains batteries | No |
| Description | Adapter for Alpha Actuator VA 90 - M30x1.5 for Uponor (to 2014), Tiemme "Floor", TECE (plastic) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Heating control type | Adapter |
| Material Description | Adapter VA 90 Special kaminrot M30x1.5 |
| Product group | Thermal actuators |
| Product line | Floor Heating Hydronics |
| Product Type | Adapter for ABN |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
| Set accessories | VA90 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420071862 |
| Proposition 65 | Cancer and Reproductive Harm |