
BasicPlus floor heating panel 40g/l
088X0077
BasicPlus floor heating panel 40g/l
Product specifications
Characteristic | Value |
---|---|
Description | BasicPlus floor heating panel 40g/l |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | BasicPlus floor heating panel 40g/l |
Characteristic | Value |
---|---|
Product group | Wet Systems |
Product line | Floor Heating Hydronics |
Product Type | Basic Components |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.6 Kilogram |
Net weight | 0.6 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702425084300 |