Danfoss logo
Perimeter-insulation 088X0065

Basic perimeter insulation, 50m

088X0065

Basic perimeter insulation, 50m

Product specifications

Characteristic
Value
DG Indicator ProfileNot relevant for dangerous goods
DescriptionBasic perimeter insulation, 50m
Height [mm]150 mm
Length [m]50.00 m
MaterialHD-PE / PE-foam
Characteristic
Value
Material DescriptionBasic perimeter ins, (50 meter = 1 roll)
Product TypeBasic Components
Product groupWet Systems
Product lineFloor Heating Hydronics
Thickness [mm]8.00 mm

General specifications

Characteristic
Value
Gross weight0.031 Kilogram
Net weight0.031 Kilogram
Characteristic
Value
Volume1.714 Liter
EAN/UPC5702420089584