
BasicRail for 20x2,25 pipe 2m
088X0042
BasicRail for 20x2,25 pipe 2m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for hydronic floor heating
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | BasicRail for 20x2,25 pipe 2m |
Length [m] | 3.00 m |
Material | PVC |
Material Description | BasicRail for 20x2,25 pipe, 1 rail – 2pc |
Characteristic | Value |
---|---|
Pipe diameter [mm] | 20 mm |
Product Type | Rails & Clips |
Product group | Wet System BasicRail |
Product line | Floor Heating Hydronics |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.553 Kilogram |
Net weight | 0.553 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.9 Liter |
EAN/UPC | 5702420089362 |