
UPSO15-6
088U7041
UPSO15-6
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | UPSO15-6 |
IP protection class | IP41 |
Material Description | UPSO15-6 130 G1" 1x230V 50Hz 9H |
Characteristic | Value |
---|---|
Product Type | Accessories, Compact Mixing Shunt |
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2430 Gram |
Net weight | 2430 Gram |
Characteristic | Value |
---|---|
Volume | 0.002 Cubic meter |