
Shut off insert for project manifolds
088U0926
Shut off insert for project manifolds
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Shut off insert for project manifolds |
Material Description | C4C Shutoff insert accessory |
Characteristic | Value |
---|---|
Product Type | Accessories for manifolds |
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.032 Kilogram |
Net weight | 0.031 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.001 Cubic meter |