
Mounting brackets set
088U0925
Mounting brackets set
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Mounting brackets set |
Material Description | C4C Mounting brackets-set |
Characteristic | Value |
---|---|
Product Type | Accessories for manifolds |
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.55 Kilogram |
Net weight | 0.45 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.001 Cubic meter |
EAN/UPC | 5702425235436 |