
End section with manual airvent, no drainage
088U0924
End section with manual airvent, no drainage
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | End section with manual airvent, no drainage |
Material Description | C4C Manual airvent-simple type |
Characteristic | Value |
---|---|
Product Type | Accessories for manifolds |
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.123 Kilogram |
Net weight | 0.123 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.001 Cubic meter |
EAN/UPC | 5702420128818 |