Mixing shunt connector set
088U0923
Mixing shunt connector set
Product specifications
Characteristic | Value |
---|---|
Description | Mixing shunt connector set |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | C4C Connector for mixing shunt and FHPRO |
Characteristic | Value |
---|---|
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
Product Type | Accessories for manifolds |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.3 Kilogram |
Net weight | 0.297 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.001 Cubic meter |
EAN | 5702420128801 |