
Bypass end-piece for FH-PRO manifold
088U0922
Bypass end-piece for FH-PRO manifold
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Bypass end-piece for FH-PRO manifold |
Material Description | C4C DP bypass for FH-PRO manifold |
Characteristic | Value |
---|---|
Product Type | Accessories for manifolds |
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.83 Kilogram |
Net weight | 0.83 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.001 Cubic meter |
EAN/UPC | 5702425235412 |