
Bend 3/4"
088U0821
Bend 3/4"
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Bend 3/4" |
Material Description | Bend 3/4" |
Characteristic | Value |
---|---|
Product Type | Accessories, Compact Mixing Shunt |
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
General specifications
Characteristic | Value |
---|---|
Gross weight | 129 Gram |
Net weight | 129 Gram |
Characteristic | Value |
---|---|
Volume | 0.001 Cubic meter |
EAN/UPC | 5702425124167 |