
End-section with manual airvent
088U0632
End-section with manual airvent
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for hydronic floor heating
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | End-section with manual airvent |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Material | BRASS |
Material Description | Manual airvent without purge valve |
Characteristic | Value |
---|---|
Operating temperature [°C] [max] | 90 °C |
Product Type | Accessories for manifolds |
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 0.295 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702425092381 |
Proposition 65 | Cancer and Reproductive Harm |