
Square front cover for FHV-R / FHV-A valves
003L1052
Square front cover for FHV-R / FHV-A valves
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for hydronic floor heating
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Square front cover for FHV-R / FHV-A valves |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Material Description | FHV-R/A Front cover, square |
Characteristic | Value |
---|---|
Product Type | Accessories, FHV |
Product group | Floorheating, Accessories |
Product line | Floor Heating Hydronics |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.231 Kilogram |
Net weight | 0.224 Kilogram |
Volume | 3.249 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702420047621 |
Proposition 65 | No Reproductive Toxins or Carcinogens |