MSV-F2, DN 150, PN 16, Flange
003Z1066
MSV-F2 DN 150 with test plugs PN16, manual balancing valve
003Z1066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | MSV-F2 DN 150 with test plugs PN16, manual balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Kvs values [m³/h] | 400.80 m³/h |
| Material Description | MSV-F2 DN150 w. measuring nipples (PN16) |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | MSV-F2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
| SCIP dossier product name | MSV-F2 MNF DN15-300 |
| Setting scale | Yes |
| Shut-off function | Yes |
| Test plugs | With test plugs |
| Valve body material | Cast iron (EN-GJL-250) |
| Valve size | DN 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 56 Kilogram |
| Net weight | 53.1 Kilogram |
| Volume | 100.386 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421551431 |
| Proposition 65 | Cancer and Reproductive Harm |