Set of AB-QM Low flow and MSV-S, DN 15
003Z1238
Set of AB-QM Low flow and MSV-S, DN 15
003Z1238
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Set of AB-QM Low flow and MSV-S, DN 15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow type | Low flow |
Characteristic | Value |
|---|---|
| Material Description | Valve set AB-QM, LF + MSV-S, DN15 |
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Test plugs | Without test plugs |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.022 Kilogram |
| Net weight | 0.898 Kilogram |
| Volume | 3.51 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104030487 |
| Proposition 65 | Cancer and Reproductive Harm |