
AB-QM Flexo, DN 20, With test plugs, Version: Right-hand
003Z1723
AB-QM 4.0 Flexo 80 R DN20 w. strainer
Product specifications
Characteristic | Value |
---|---|
Connection types | Internal thread |
Contain batteries | No |
Description | AB-QM 4.0 Flexo 80 R DN20 w. strainer |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
Flow nominal [m³/h] | 1.100 m³/h |
Material Description | AB-QM 4.0 Flexo 80 R DN20 w. strainer |
Media temperature [°C] [Max] | 95 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
Product Type | AB-QM Flexo |
Test plugs | With test plugs |
Valve size | DN 20 |
Version | Right-hand |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.23 Kilogram |
Net weight | 1.73 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.108 Liter |
EAN/UPC | 5715162960103 |