
AB-QM Flexo, DN 15, With test plugs, Version: Right-hand
003Z1722
AB-QM 4.0 Flexo 80 R DN15HF w. strainer
Product specifications
Characteristic | Value |
---|---|
Connection types | Internal thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AB-QM 4.0 Flexo 80 R DN15HF w. strainer |
EU RoHS compliance | Yes with exemptions |
Flow nominal [m³/h] | 1.200 m³/h |
Material Description | AB-QM 4.0 Flexo 80 R DN15HF w. strainer |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Characteristic | Value |
---|---|
Product Type | AB-QM Flexo |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 76d8332e-0aba-4f91-b613-8ca82287d6e7 |
SCIP dossier product name | AB-QM 4.0 Flexo Left,Right - hand version |
Test plugs | With test plugs |
Valve size | DN 15 |
Version | Right-hand |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.96 Kilogram |
Net weight | 1.46 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.108 Liter |
EAN/UPC | 5715162960097 |