
AB-QM Flexo, DN 15, Low flow, With test plugs, Version: Right-hand
003Z1720
AB-QM 4.0 Flexo 80 R DN15LF w. strainer
Product specifications
Characteristic | Value |
---|---|
Connection types | Internal thread |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AB-QM 4.0 Flexo 80 R DN15LF w. strainer |
EU RoHS compliance | Yes with exemptions |
Flow nominal [m³/h] | 0.200 m³/h |
Flow type | Low flow |
Material Description | AB-QM 4.0 Flexo 80 R DN15LF w. strainer |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
---|---|
Pressure class | PN 25 |
Product Type | AB-QM Flexo |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 76d8332e-0aba-4f91-b613-8ca82287d6e7 |
SCIP dossier product name | AB-QM 4.0 Flexo Left,Right - hand version |
Test plugs | With test plugs |
Valve size | DN 15 |
Version | Right-hand |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.96 Kilogram |
Net weight | 1.46 Kilogram |
Volume | 10.108 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162960073 |
Proposition 65 | Cancer and Reproductive Harm |