Adapter AMV/E 25 DN 40 - 100
003Z0694
Adapter AMV/E 25 DN 40 - 100
Product specifications
Characteristic | Value |
|---|---|
| Comments | For AB-QM DN 40-100. 2 nd. generation |
| Connection to valve | DN 40-100 |
| Contains batteries | No |
| Description | Adapter AMV/E 25 DN 40 - 100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | AdapAMx15/16/25/35-AB-QM_DN40-100 |
Characteristic | Value |
|---|---|
| Product group | Pressure independent balancing and control valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AB-QM accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5b9c5042-261a-4424-a896-1eca18097395 |
| SCIP dossier product name | AdapAMx15/16/25/35-AB-QM_DN40-100 |
| Usage | AB-QM, AME 25 SU/SD, AMV 25 SU/SD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.184 Kilogram |
| Net weight | 0.165 Kilogram |
| Volume | 0.309 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425083150 |
| Proposition 65 | Cancer and Reproductive Harm |