
AB-QM 2" solder tailpiece kit
003Z0297
AB-QM 2" solder tailpiece kit
Product specifications
Characteristic | Value |
---|---|
Comments | One nut, one threaded tailpiece, one gasket (two kits required per valve) |
Connection to valve | DN 50 (2") |
Connections | Solder (female) |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AB-QM 2" solder tailpiece kit |
Characteristic | Value |
---|---|
Material Description | AB-QM 2" SOLDER TAILPIECE KIT |
Product Type | AB-QM accessories |
Product group | Pressure independent balancing and control valves |
Product line | Hydronic Balancing and Controls |
Usage | AB-QM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.62 Kilogram |
Net weight | 0.62 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.1 Liter |