
TWA-Z, Supply voltage [V] AC: 24, 2.80 mm, Normally closed, 0.950 m
082F1251
TWA-Z, 24V AC/DC, 2.8 mm, Normally Closed thermal actuator, 0.95m cable, for FAN-Q valves
Product specifications
Characteristic | Value |
---|---|
Approval standard | EN 60730 |
Cable length [m] | 0.950 m |
Control signal type | On/off and PWM |
DG Indicator Profile | Not relevant for dangerous goods |
De-energized position | Normally closed |
Description | TWA-Z, 24V AC/DC, 2.8 mm, Normally Closed thermal actuator, 0.95m cable, for FAN-Q valves |
IP protection class | IP41 |
Characteristic | Value |
---|---|
Material Description | TWA-Z 24V AC/DC NC 0.95m cable |
Product Type | TWA-Z |
Product group | Thermal actuators |
Product line | Hydronic Balancing and Controls |
Stroke [mm] | 2.80 mm |
Supply voltage [V] AC | 24 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.137 Kilogram |
Net weight | 0.117 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162944448 |