
TWA-Z, 230 V AC, 2.8 mm, Normally closed, 0.95 m
082F1249
TWA-Z, 230V, 2.8 mm, Normally Closed thermal actuator, 0.95m cable, for FAN-Q valves
082F1249
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | Thermal |
| Ambient temperature [°C] [max] | 60 °C |
| Ambient temperature [°C] [min] | 2 °C |
| Application | HVAC |
| Approval standard | EN 60730 |
| Cable included | Yes |
| Cable length [m] | 0.950 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Closing force [N] | 90 N |
| Compatibility with valve | AB-QM DN 15-32 |
| Contains batteries | No |
| Control signal type | On/off and PWM |
| De-energized position | Normally closed |
| Description | TWA-Z, 230V, 2.8 mm, Normally Closed thermal actuator, 0.95m cable, for FAN-Q valves |
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical Protection Class according to EN60730-1 | II |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| IP protection class | IP41 |
| Material Description | TWA-Z 230V AC NC 0.95m cable |
| Power consumption [W] | 2.0 W |
| Product group | Thermal actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | TWA-Z |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -40 °C |
| Stroke [mm] | 2.80 mm |
| Supply voltage [V] | 230 V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.137 Kilogram |
| Net weight | 0.117 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.489 Liter |
| EAN/UPC | 5715162944431 |